Skip to main content
Logo print

Fan controller Arteor - Fan step regulator 100 W - 2 modules - white

Arteor™ LEGRAND

Fan controller Arteor - Fan step regulator 100 W - 2 modules - white

REF. 572218 EAN. 3245065722185
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Colour White
Output voltage 220-240 V
Power control stepless Yes
Basic element without cover Yes
Method of operation Turn button
Illumination None
Switching contact No
With temperature sensor No
Height 45 mm
Width 45 mm
Depth 40.6 mm
Degree of protection (IP) IP40

Documentation

2 documents
Instruction Use
LE01463AC.pdf pdf (0.63 Mo)
Technical Sheet
F00974EN-01.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_0566.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-630165/M1 (0.48 Mo)