| Assembly arrangement | Modular device for domestic switching devices |
|---|---|
| Method of operation | Turn button |
| Number of modules (module system) | 2 |
| App control via Bluetooth | No |
| Serial dimmer | No |
| Type of load | Inductive load |
| Substation input | No |
| Light value memory | No |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Module frame |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
|---|---|
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK02 |
| Nominal voltage | 230-230 V |
| Frequency | 47-63 Hz |
| Control voltage | 90-254 V |
| Nominal power resistive load | 40-400 W |
| Connection type | Screwed terminal |
| Cable section | 2.5-2.5 mm² |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 33 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 33 mm |
| Operating / setting temperature | 0-35 °C |
| Storage temperature | -5-70 °C |
| Voltage type | AC |
| Mandatory neutral | No |
| Stress test conformity (1000V) | No |