
Buzzer Arteor™ - 230 V - 2 modules - white
Arteor™
LEGRAND
Buzzer Arteor™ - 230 V - 2 modules - white
REF. 572207
EAN.
3245065722079
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of current | AC |
---|---|
Degree of protection (IP) | IP41 |
Loudness | 73 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Untreated |
Housing colour | White |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | Yes |
Width | 45 mm |
Height | 45 mm |
Depth | 41 mm |
Built-in depth | 32 mm |
---|---|
degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Loudness setting | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION