Skip to main content
Logo print

Arteor™ - Curtain switch - centre off - 1 module - White

Arteor™ LEGRAND

Arteor™ - Curtain switch - centre off - 1 module - White

REF. 572202 EAN. 3245065722024
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model 1-pole switch
Number of poles 1
Method of operation Rocker
Mechanical controllable Yes
Electronic controllable No
Mounting method Module frame
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Other
Connection type Screwed terminal
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP20
Rated current 10 A
Nominal voltage 250 V
Number of buttons 3
Device width 22.5 mm
Device height 45 mm
Device depth 39 mm
Built-in depth 28 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -20-40 °C
Storage temperature -20-40 °C
Antimicrobial treatment No
Cable section 1.5-1.5 mm²

Documentation

1 document
Technical Sheet
F00742EN-04.pdf pdf (0.34 Mo)
1 document
Catalogue Commercial Page
ex223001_0566.pdf pdf (0.09 Mo)
3 documents
Agreement
OC / CB-CN52351-M2 (0.54 Mo)
Agreement
Agreement
OC / CB-586689/A2 (2.25 Mo)