| Assembly arrangement | Basic element |
|---|---|
| Number of modules (module system) | 3 |
| Mounting method | Flush-mounted |
| With hinged lid | No |
| Voltage reversible | No |
| Nominal voltage low value | 120 V |
| Nominal voltage high value | 230 V |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
|---|---|
| Device width | 80 mm |
| Device height | 150 mm |
| Device depth | 52.5 mm |
| With built-in installation box | No |
| Min. depth of built-in installation box | 50 mm |
| Built-in depth | 44 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP24 |
| Operating / setting temperature | 0-45 °C |
| Storage temperature | -20-70 °C |
| Voltage type | AC |
| Antimicrobial treatment | No |
| Connection type | Push-in clamp |