| Type of switch/push button | Off switch |
|---|---|
| Type of socket outlet | British Standard |
| Number of socket outlets | 1 |
| Method of operation | Rocker/button |
| Mounting direction | Horizontal |
| Type of fastening | Mounting with screw |
| With lighting | Yes |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| Suitable for degree of protection (IP) | IP40 |
| Nominal voltage | 250 V |
|---|---|
| Nominal current socket outlet | 13 A |
| Rated current | 13 A |
| Device width | 143.45 mm |
| Device height | 83.48 mm |
| Device depth | 33.77 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Voltage type | AC |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Cable section | 4-4 mm² |