Skip to main content
Logo print

British standard plate Arteor square version 2 modules - reflective stainless steel

Arteor™ LEGRAND

British standard plate Arteor square version 2 modules - reflective stainless steel

REF. 571362 EAN. 3414971243569
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Stainless steel
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 92 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

2 documents
Technical Sheet
F03661EN-00.pdf pdf (0.1 Mo)
Technical Sheet
F03661FR-00.pdf pdf (0.11 Mo)
2 documents
Agreement
Agreement