| Surface mounting | No |
|---|---|
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Modular device for domestic switching devices |
| Type of connector | Other |
| Category | 3 |
| Colour | Titanium |
| Connection type | Other |
| Shielded housing | No |
| Separate earthing connection | Yes |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
|---|---|
| With dust cover | Yes |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Built-in depth | 40 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |