Skip to main content
Logo print

Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E

P 17 Tempra LEGRAND

Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E

REF. 555618 EAN. 3414970734662
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 125 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 4
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

Documentation

3 documents
Technical Sheet
F02385FR-01.pdf pdf (2.98 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F02385EN-01.pdf pdf (1.98 Mo)
3 documents
Catalogue Technical Page
ex223001_0535.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
1 document
3D Autocad
555618.dwg dwg (0.09 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details