| IEC-amperage | 32 A | 
|---|---|
| Voltage according to EN 60309-2 | 400 V (50+60 Hz) red | 
| Number of poles | 4 | 
| Clock hour position | 6 h | 
| Identification colour | Red | 
| Degree of protection (IP) | IP67 | 
| Connection system | Screwed terminal | 
| Insert direction | Straight | 
|---|---|
| Material | Plastic | 
| Military model | No | 
| Flange size vertical | 84 mm | 
| Drill hole distance vertical | 70 mm | 
| Flange size horizontal | 84 mm | 
| Drill hole distance horizontal | 70 mm |