| IEC-amperage | 16 A |
|---|---|
| Number of poles | 3 |
| Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
| Clock hour position | 6 h |
| Identification colour | Blue |
| RAL-number | 5005 |
| Phase inverter | No |
| Degree of protection (IP) | IP67 |
|---|---|
| Connection system | Screwed terminal |
| Cable entry | Gland nut |
| Insert direction | Straight |
| Material | Plastic |
| Military model | No |