Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 551 54

Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E

  • Pack (number of units) 10
  • Volume (dm3) 21.274
  • Weight (g) 3 288.00

Substitution references

No substitute reference

Product characteristics
Surface mounting sockets
  • Two possible angles (5° or 25°)
200/250 V~
  • IP 44
  • 16 A
  • 2P+E
General characteristics
P 17 Tempra Pro IP 44 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.