Bulkhead light - IP44 - IK04 - round - with HF sensor - E27 - without lamp
SARLAM
Bulkhead light - IP44 - IK04 - round - with HF sensor - E27 - without lamp
REF. 500570
EAN.
3292295005700
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | Yes |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | Incandescent lamp |
With light source | No |
Suitable for number of light sources | 1 |
Lamp holder | E27 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, structured |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 220-240 V |
Nominal current | 221-241 mA |
Type of control gear | Electronic ballast |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
---|---|
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -5-40 °C |
Suitable for emergency lighting | No |
With movement sensor | Yes |
With light sensor | Yes |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Filament test according to IEC 60695-2-11 | 850 °C - 30 s |
Suitable for lamp power | 20 -53 W |
Max. system power | 53 W |
Colour of light | White |
Width | 296 mm |
Height/depth | 108 mm |
Length | 296 mm |
Outer diameter | 296 mm |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |
Operation by Bluetooth | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Frequency | 50-50 Hz |
Documentation
4 documents
Technical Sheet
Technical Sheet
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION