
Baying kit one set of two pieces
Linkeo
LEGRAND
Baying kit one set of two pieces
REF. 446947
EAN.
3414972027908
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Coupling set, top |
---|---|
Width | 49 mm |
Height | 12 mm |
Depth | 50 mm |
Material | Steel |
---|---|
Colour | Black |
RAL-number | 9005 |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION