Skip to main content
Logo print

Top cover cable separator A type width 800mm height 120mm

Linkeo LEGRAND

Top cover cable separator A type width 800mm height 120mm

REF. 446944 EAN. 3414972027878
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Material Metal
Suitable for 19 inch mounting No
Height 120 mm
Width 800 mm
Length 75 mm
Number of height units 0
Colour Black
RAL-number 9005
Depth 75 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Operating / setting temperature -25-70 °C
Halogen free Yes
Fitted with door or cover No

Documentation

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
Instruction Use
LE12446AA.PDF pdf (0.97 Mo)
1 document
Catalogue Commercial Page
ex223001_1034.pdf pdf (0.05 Mo)