Top panel edge module for cabinets width 600mm depth 1200mm
Linkeo
LEGRAND
Top panel edge module for cabinets width 600mm depth 1200mm
REF. 446912
EAN.
3414972027762
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 600 mm |
Height | 25 mm |
Depth | 1250 mm |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 1200 mm |
Material | Other |
Surface finishing | Powder coating |
Colour | Black |
---|---|
RAL-number | 9005 |
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | No |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION