| Number of fans | 4 |
|---|---|
| Operating voltage AC 50 Hz | 220-220 V |
| Operating voltage AC 60 Hz | 220-220 V |
| Voltage type | AC |
| Suitable for wall built-in | No |
| Built as slide-in ventilator | No |
| Air circulator | Yes |
| Roof ventilator | Yes |
| With filter | No |
| With protective cover | Yes |
| Volume flow, freeblowing | 0.025 m³/h |
| Rated power | 8 W |
| EMC-version | No |
| Noise emission | 50 dB(A) |
| Degree of protection (IP) | IP20 |
|---|---|
| Degree of protection (NEMA) | Other |
| Mounting method | Screw mounting |
| Suitable for 19 inch rack mounting | No |
| Colour | Black |
| RAL-number | 9005 |
| Width | 409 mm |
| Height | 44 mm |
| Depth | 380 mm |
| degree of impact strength (IK) | Not applicable |
| Supply current | 0.05-0.05 A |
| Frequency | 50-60 Hz |
| Prewired | Yes |