Set of 2 vertical cord management finger type 47U
Linkeo
LEGRAND
Set of 2 vertical cord management finger type 47U
REF. 446892
EAN.
3414972027632
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 2090 mm |
Width | 800 mm |
Length | 180 mm |
Number of height units | 47 |
Colour | Black |
RAL-number | 9005 |
---|---|
Depth | 180 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Fitted with door or cover | Yes |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION