Floor fixiing kit for Linkeo freestanding cabinet
Linkeo
LEGRAND
Floor fixiing kit for Linkeo freestanding cabinet
REF. 446887
EAN.
3414972027618
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 1200 mm |
Width | 2 mm |
Height | 78 mm |
Depth | 40 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION