Set of 4 casters
Linkeo
LEGRAND
Set of 4 casters
REF. 446880
EAN.
3414972027564
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed roll |
---|---|
Width | 25 mm |
Height | 80 mm |
Depth | 50 mm |
Load bearing capacity | 150 kg |
---|---|
Material | Other |
Colour | Black |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION