Set of 2 side panels for cabinets 47U 1000mm
Linkeo
LEGRAND
Set of 2 side panels for cabinets 47U 1000mm
REF. 446862
EAN.
3414972027502
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Modular spacing | 482.6 mm |
---|---|
Suitable for enclosure building width | 780 mm |
Suitable for enclosure building depth | 1000 mm |
Width | 848 mm |
Height | 2082 mm |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 9005 |
With cable entry | No |
Number of height units | 1 |
With lock | Yes |
---|---|
Construction type | Assembly kit |
For internal separation form 2a | No |
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION