Plinth in combination with levelling feet width 800mm height 22-47mm black
Nexpand
LEGRAND
Plinth in combination with levelling feet width 800mm height 22-47mm black
REF. 446458
EAN.
3414972237574
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base front/back |
---|---|
Material | Steel |
Colour | Black |
RAL-number (similar) | 9005 |
Max. load capacity | 1500 kg |
---|---|
Width | 800 mm |
Height | 47 mm |
RAL-number | 9005 |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION