
Cable tray mounting brackets (top of rack cablofil)
LCS³
LEGRAND
Cable tray mounting brackets (top of rack cablofil)
REF. 446158
EAN.
3414971173743
Mounts to the top side of the Open rack channels or frames and provides toolless mounting for Cablofil cable tray to run parallel with the row of racks.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 30.48 mm |
---|---|
Height | 111.76 mm |
Depth | 675.64 mm |
Material | Metal |
---|---|
Colour | Black |
Halogen free | Yes |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION