
Open rack 45U with punch holes 20mm 7 feet x 24 inches black
LCS³
LEGRAND
Open rack 45U with punch holes 20mm 7 feet x 24 inches black
REF. 446150
EAN.
3414971173682
The Open racks are designed to provide the greatest in cable management flexibility and efficiency. Honeycomb cutout sidewall allow for infinite cable pathways.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | L-shaped |
Number of doors | 0 |
Type of ventilation | None |
Width | 603.25 mm |
Height | 2133.6 mm |
Depth | 863 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 45 |
Max. load capacity | 907 kg |
With roof plate | No |
With earthing | Yes |
With front door | No |
Material front door | Other |
Front door locking system | None |
---|---|
With rear door | No |
Rear door locking system | None |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Untreated |
Colour | Black |
Model | With permanent frame |
Demountable | Yes |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION