Modular chassis to compose uprights for Atlantic and Marina cabinets - 700x500 - metal finish - RAL 7035
Atlantic & Marina
LEGRAND
Modular chassis to compose uprights for Atlantic and Marina cabinets - 700x500 - metal finish - RAL 7035
REF. 433030
EAN.
3414971980464
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 700 mm |
---|---|
Width | 500 mm |
Depth | 113 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | With notch |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
Documentation
6 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION