| Device fitting | Other |
|---|---|
| Function | Other |
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Number of fault-signal switches | 0 |
| Rated switch current | 0 A |
| Rated voltage | 0 V |
| Voltage type | AC/DC |
| With auto test for earth leakage function | No |
| Suitable for max. number of poles main contact unit (total) | 0 |
| Suitable for max. current main contact unit | 0 A |
| Width | 60 mm |
| Height | 60 mm |
| Depth | 85 mm |
| degree of impact strength (IK) | Not applicable |
|---|---|
| Degree of protection (IP) | IP40 |
| Operating / setting temperature (Min-Max) | -5-70 °C |
| Storage temperature (Min-Max) | -25-85 °C |
| Electric supplying direction | Not applicable |
| Terminal marking indication | No |
| Stress test conformity (1000V) | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Not applicable |
| Label space/information surface | No |
| Connected object | No |
| Application store for download | Not applicable |