Skip to main content
Logo print

Circuit breaker DPX3 125 HP, 4 poles,with rated current 16A and thermal magnetic protection.+earth leakage protection

DPX³ 125 HP LEGRAND

Circuit breaker DPX3 125 HP, 4 poles,with rated current 16A and thermal magnetic protection.+earth leakage protection

REF. 423630 EAN. 3414971506077
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 16 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 12.8-16 A
Adjustment range undelayed short-circuit release 630-630 A
Device construction Complete device in housing
Integrated earth fault protection Yes
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit No
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30
Width 100 mm
Height 112 mm
Depth 136 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -20-70 °C
Storage temperature -20-70 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction From the bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 2.5-50 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

Documentation

5 documents
Instruction Use
LE11962AB.pdf pdf (2.46 Mo)
Technical Sheet
Technical Guide
Workshop Book
Workshop Book
3 documents
Catalogue Technical Page
ex223001_0193.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0168.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0190.pdf pdf (0.16 Mo)
1 document
3D Autocad
423630.dwg dwg (0.34 Mo)
2 documents
Agreement
OC / CB-SE-109906 (0.14 Mo)
PEP
LGRP-01416-V01.01-EN.pdf pdf (0.71 Mo)