| Voltage type (supply voltage) | AC |
|---|---|
| 1st secondary output voltage (Min-Max) | 250-300 V |
| 2nd secondary output voltage (Min-Max) | 250-300 V |
| Max. output current 1 | 4 A |
| Max. output current 2 | 4 A |
| Secondary voltage adjustable | No |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz (Min-Max) | 80-300 V |
| Rated supply voltage AC 60 Hz (Min-Max) | 80-300 V |
| Output voltage stabilized | No |
| Power consumption | 7 VA |
| Power output | 2.4 W |
| Stabilized | No |
|---|---|
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
| Suitable for wall mounting | Yes |
| Suitable for distribution board | Yes |
| Built-in height | 104.7 mm |
| Direct mounting possible | Yes |
| Width | 53.5 mm |
| Height | 90 mm |
| Depth | 64.9 mm |
| Suitable for safety functions | No |
| Degree of protection (IP) | IP20 |