Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Energy distribution, protection and management
Switchboards and power cabinets
Modular switches and circuit breakers
Others
+
-
Automatic control switch control among three sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
ATS
LEGRAND
Automatic control switch control among three sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
REF. 422684
EAN. 3414971656048
Download product sheet
Download preferences
×
Show Price
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
For advanced management of 3 sources/5 circuit breakers
Interface LCD display, IR communication port on the Front panel for connection of USB or WiFi modules
Power supply : 12 - 48 Vdc ; 100 - 240 Vac
IP65 degree on front; IP20 terminals
Can be configured with the help of front panel touch keys or of the Legrand dedicated software
Technical characteristics
Type of accessory/spare part
Communication and measuring function
Width
230 mm
Height
50 mm
Depth
170 mm
Operating / setting temperature
-30-70 °C
Storage temperature
-30-80 °C
Colour
White
Halogen free
Yes
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
Software & configurators
5 documents
Select all
Instruction Use
LE12702AA.pdf
pdf
(
0.82
Mo)
Technical Guide
LE11451AA.pdf
pdf
(
1.84
Mo)
Technical Sheet
F03280EN00_ATS3_SOURCES_ENGv1.pdf
pdf
(
0.78
Mo)
Technical Guide
LE11452AA.pdf
pdf
(
1.31
Mo)
Technical Guide
EXB17039_GT_TransferSwitching.pdf
pdf
(
17.73
Mo)
2 documents
Select all
Catalogue Technical Page
ex223001_0223.pdf
pdf
(
0.05
Mo)
Catalogue Commercial Page
ex223001_0222.pdf
pdf
(
0.1
Mo)
1 document
Select all
Software
Acu Configurator.zip
zip
(
99.82
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator