
Automatic control switch control unit between two sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
ATS
LEGRAND
Automatic control switch control unit between two sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
REF. 422681
EAN.
3414972001182
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 140 mm |
Height | 60 mm |
Depth | 140 mm |
---|---|
Operating / setting temperature | -40-70 °C |
Storage temperature | 0-40 °C |
Colour | Other |
Halogen free | Yes |
Documentation
4 documents
Instruction Use
Instruction Use
Technical Guide
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION