
MCCB DPX³ 1600 - thermal magnetic release - 3P - Icu 36 kA (400 V~) - In 800 A
LEGRAND
MCCB DPX³ 1600 - thermal magnetic release - 3P - Icu 36 kA (400 V~) - In 800 A
REF. 422252
EAN.
3414970380180
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 800 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 640-800 A |
Adjustment range undelayed short-circuit release | 4000-8000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 3 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Documentation
6 documents
Instruction Use
Technical Sheet
Workshop Book
Workshop Book
Technical Guide
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION