| Rated control supply voltage AC 50 Hz (Min-Max) | 110-110 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 110-110 V |
| Rated control supply voltage DC (Min-Max) | 110-110 V |
| Voltage type for actuating | DC |
| Type of electric connection | Screw connection |
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
|---|---|
| Delayed | No |
| Suitable for power circuit breaker | Yes |
| Suitable for off-load switch | Yes |
| Suitable for motor safety switch | Yes |
| Suitable for overload relay | Yes |