| Rated control supply voltage AC 50 Hz (Min-Max) | 100-130 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 100-130 V |
| Rated control supply voltage DC (Min-Max) | 100-130 V |
| Voltage type for actuating | AC/DC |
|---|---|
| Built as switching-on coil | No |
| Built as switch-off coil | Yes |