Auxiliary power supply for DPX³ - 24 V~/= - 250 mA - 2 modules
LEGRAND
Auxiliary power supply for DPX³ - 24 V~/= - 250 mA - 2 modules
REF. 421083
EAN.
3245064210836
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Other |
---|---|
Width in number of modular spacings | 2 |
With LED indication | Yes |
Bus voltage stockable | No |
Number of lines to feed | 8 |
Max. output current | 250 mA |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION