| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Model | Other |
| Mounting method | Other |
| Width in number of modular spacings | 1 |
| Material | Other |
| Material quality | Thermoplastic |
|---|---|
| Surface protection | Other |
| Colour | Grey |
| RAL-number (similar) | 7035 |
| Transparent | No |
| Max. data transmission rate | 19200 Bd |
| With bus connection | No |
| With label area | Yes |
| With LED indication | Yes |
| Degree of protection (IP) | IP20 |