Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Energy distribution, protection and management
Switchboards and power cabinets
Circuit breaker and moulded case switch
Accessories for trip free switch and air circuit-breaker
+
-
Extended front terminals (x 3) - for DPX³ 160
LEGRAND
Extended front terminals (x 3) - for DPX³ 160
REF. 421028
EAN. 3245064210287
Download product sheet
Download preferences
×
Show Price
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
DPX³ 160 equipment and mounting Accessories
Connection Accessories Screw terminals for bars connection - For copper bars - Set of 3 terminals
Technical characteristics
Number of poles
3
Connection type
Screwing
Contact safe
No
Height
13.7 mm
Width
18.2 mm
Depth
12.9 mm
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
3 documents
Select all
Instruction Use
LE04940AB.pdf
pdf
(
1.98
Mo)
Workshop Book
Cahier d'atelier : DPX³ 160 et DPX³ 250
pdf
(
108.29
Mo)
Workshop Book
Workshop Book: DPX³160 and DPX³250
pdf
(
107.63
Mo)
1 document
Select all
Catalogue Commercial Page
ex223001_0160.pdf
pdf
(
0.19
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator