MCCB thermal magnetic - DPX³ 250 - Icu 50 kA 400 V~ - 3P - 200 A
- Pack (number of units) 1
- Volume (dm3) 2.829
- Weight (g) 1 762.00
- Thermal adjustable from 0,8 to 1 In
- Magnetic adjustable from 5 to 10 In
- 3P
- In : 200 A
- Can be mounted on rail or on plate in XL³ cabinets and enclosures
- MCCBs for switching, control isolation and protection of low voltage electrical lines
- Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
- Can be fitted with cage terminals 120 mm² max. (flexible cable) or 150 mm² max. rigid cable and with DPX³ 160 and 250 common auxiliaries and accessories
- Conform to IEC 60947-2
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.