| Rated control supply voltage AC 50 Hz | 195.5-253 V |
|---|---|
| Rated control supply voltage AC 60 Hz | 195.5-253 V |
| Voltage type for actuating | AC |
| Type of electric connection | Screw connection |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
|---|---|
| Suitable for power circuit breaker | No |
| Suitable for off-load switch | No |
| Suitable for motor safety switch | Yes |
| Suitable for overload relay | No |