
Magnetic trip signaling switch for MPX3 - side mounting
MPX³
LEGRAND
Magnetic trip signaling switch for MPX3 - side mounting
REF. 417407
EAN.
3414970396518
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Rated operation current Ie at AC-15, 230 V | 3 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Side mounting |
Documentation
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION