
Auxiliary contact 4NO for CTX3 mini and control relays - front mounting
CTX³
LEGRAND
Auxiliary contact 4NO for CTX3 mini and control relays - front mounting
REF. 417153
EAN.
3414970404770
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 4 |
Number of contacts as normally closed contact | 0 |
Rated operation current Ie at AC-15, 230 V | 3 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Front fastening |
Documentation
2 documents
Instruction Use
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION