Skip to main content
Logo print

Manual motor starter box with ON/OFF buttons for CTX3 3P 9A to 22A

CTX³ LEGRAND

Manual motor starter box with ON/OFF buttons for CTX3 3P 9A to 22A

REF. 416891 EAN. 3414970410276
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing material Plastic
Width 110 mm
Height 150 mm
Depth 75 mm
With transparent cover No
Suitable for emergency stop No
Model Surface mounting
Degree of protection (IP) IP40
Degree of protection (NEMA) 2
degree of impact strength (IK) IK07

Documentation

2 documents
Instruction Use
LE07542AA.pdf pdf (1.26 Mo)
3 documents
Catalogue Commercial Page
ex223001_0287.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0286.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0288-0289.pdf pdf (0.1 Mo)