
Energy Web Server for remote consultation for 32 MODBUS addresses or 32 pulse counters
LEGRAND
Energy Web Server for remote consultation for 32 MODBUS addresses or 32 pulse counters
REF. 414948
EAN.
3414970805560
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Supply voltage DC | 9-28 V |
---|---|
Voltage type (supply voltage) | DC |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for SERCOS | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for EtherNet/IP | Yes |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | No |
Radio standard Bluetooth | No |
---|---|
Radio standard WLAN 802.11 | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Mobile communications standard 3G (UMTS) | No |
IO link master | No |
System accessory | Yes |
Degree of protection (IP) | IP20 |
With potential separation | Yes |
Fieldbus connection over separate bus coupler possible | Yes |
Suitable for rail mounting | Yes |
Wall mounting/direct mounting | Yes |
Front built-in possible | No |
Rack-assembly possible | No |
Suitable for safety functions | Yes |
SIL according to IEC 61508 | None |
Performance level according to EN ISO 13849-1 | None |
Appendant operation agent (Ex ia) | No |
Appendant operation agent (Ex ib) | No |
Explosion safety category for gas | None |
Explosion safety category for dust | None |
Width | 71.3 mm |
Height | 90.5 mm |
Depth | 62 mm |
Documentation
14 documents
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Instruction Use
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
Software
SELECT AN ACTION