
Modular power supply for EMS CX³ system
EMS CX³
LEGRAND
Modular power supply for EMS CX³ system
REF. 414945
EAN.
3414970805249
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Other |
Width in number of modular spacings | 1 |
---|---|
With LED indication | Yes |
Bus voltage stockable | No |
Number of lines to feed | 2 |
Max. output current | 500 mA |
Secondary voltage | 12 V |
Documentation
10 documents
Technical Guide
Technical Guide
Workshop Book
Technical Guide
Technical Guide
Technical Guide
Instruction Use
Workshop Book
Technical Sheet
Technical Sheet
7 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION