It is compact and is the ideal solution for small business installations or use in the residential sector to supply Wi-Fi access points, safety cameras, VoIP telephones and other PoE or non-PoE equipment.
| Ethernet | Yes |
|---|---|
| Number of ports 10/100 Mbps RJ45 | 0 |
| Number of ports 10/100/1000 Mbps RJ45 | 5 |
| Number of ports 1000 Mbps RJ45 | 0 |
| Number of ports 10 Gbps RJ45 | 0 |
| Number of ports 10 Gbps Mini GBIC | 0 |
| Number of ports 100/1000 Mbps Mini GBIC | 0 |
| Number of ports 1000 Mbps Mini GBIC | 0 |
| Number of ports 40 Gbps Mini GBIC | 0 |
| Number of ports 100 Gbps Mini GBIC | 0 |
| Number of combination-ports RJ45/Mini GBIC | 0 |
| Number of ports 1000 Mbps GBIC | 0 |
| Number of ports 10/100 Mbps M12 | 0 |
| Number of ports 100 Mbps SC | 0 |
| Number of ports 1000 Mbps SC (SX) | 0 |
| Number of ports 1000 Mbps SC (LX) | 0 |
| Number of ports 100 Mbps ST | 0 |
| Number of ports 100 Mbps POF | 0 |
| Number of ports 1000 Mbps POF | 0 |
| Number of other ports | 1 |
| Power over Ethernet (PoE) | 802.3 at (PoE+) |
| Number of ports PoE | 4 |
|---|---|
| Max. PoE power | 65 W |
| Mounting method | Desk type |
| Number of module slots | 0 |
| Layer 2 | Yes |
| Layer 3 | No |
| Degree of protection (IP) | IP20 |
| Height | 28 mm |
| Width | 100 mm |
| Depth | 100 mm |
| Compatible with Grade2TV according to XP-C 90-483 | Yes |
| Compatible with Grade3TV according to XP-C 90-483 | Yes |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Voltage type | AC/DC |
| Nominal voltage (Min-Max) | 100-230 V |
| Supply current (Min-Max) | 0.5-0.5 A |
| Frequency (Min-Max) | 50-60 Hz |
| Colour | Black |