Safety transformer - 230 V / 12 or 24 V - 25 VA
-
LEGRAND
Safety transformer - 230 V / 12 or 24 V - 25 VA
REF. 413096
EAN.
3245064130967
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage | 230 V |
---|---|
Secondary voltage 1 | 12 V |
Secondary voltage 2 | 24 V |
Max. output power | 25 W |
Max. power loss | 2.5 W |
Type of transformer | Safety transformer |
Surface mounting | Yes |
Flush-mounted installation | Yes |
Modular version | Yes |
---|---|
Length | 72 mm |
Width | 66 mm |
Height | 84 mm |
Width in number of modular spacings | 4 |
Short-circuit protected | Yes |
Temperature protection | Yes |
With on/off switch | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION