-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Rated voltage
-
Number of phases
-
Assembly arrangement
-
Rated control supply voltage AC 50 Hz
-
With manual transmitter
-
Bus system KNX
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Primary voltage 1
-
Primary voltage 1
-
Transparent
-
Transparent
-
Loudness
-
Suitable for built-in mounting
-
Number of contacts as normally open contact
-
Clamps
-
Release characteristic
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Wall-mounted transmitter
-
Type of connector
-
Bus system KNX-RF (Radio Frequent)
-
Imprint/indication
-
With light source
-
Material
-
Housing material
-
Type of current
-
Wireless
-
Number of contacts as normally closed contact
-
Suitable for wall mounting
-
Suitable for number of light sources
-
With voice announcement function
-
Number of poles (total)
-
With label area
-
Monitoring equipment
-
Suitable for labelling type
-
Material
-
Window transmitter
-
Bus system radio frequent
-
Type of current
-
Rated current
-
Rated current
-
Suitable for number of light sources
-
Duct installation
-
Material quality
-
Colour of light
-
Operating voltage
-
Hole diameter
-
Housing material quality
-
Colour rendering index CRI
-
Suitable for suspended mounting
-
Light sharing
-
With tuner
-
Number of protected poles
-
Secondary voltage 1
-
Material quality
-
Utilization
-
With dust cover
-
Floor box/subfloor mounted
-
Bus system LON
-
Voltage type for actuating
-
Light outlet
-
Nominal load current
-
With remote switch connection
-
Signal transmission
-
Category
-
Bus system Powernet
-
Suitable for touch sensor connector for bus system
-
Number of program memory positions
-
With flashlight
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Length
-
RDS
-
Nominal discharge surge current (8/20) (L-N)
-
Length
-
Outlet direction
-
With terminal resistor
-
Other bus systems
-
Rated operation current Ie, 400 V
-
Surface protection
-
With fixed symbol/imprint
-
With fixed symbol/imprint
-
Model
-
Dimming 1-10 V
-
With light sensor
-
Dimming phase cut-off
-
With frequency indication
-
Total discharge current (8/20) (L+N-PE)
-
Surface protection
-
Suitable for standby switching
-
Surface protection
-
Connection system
-
Radio frequent bidirectional
-
With room temperature controller
-
Connection system
-
Monitoring window/light outlet
-
Surface mounting
-
Mounting method
-
With exchangeable symbol
-
With exchangeable symbol
-
Mounting method
-
Mounting method
-
Dimming DALI
-
Mounting method
-
Width in number of modular spacings
-
With movement sensor
-
Width in number of modular spacings
-
Electricity consumption
-
Electricity consumption
-
With LED indication
-
Nominal operation time
-
With LED indication
-
Mounting method
-
Rated power
-
Width in number of modular spacings
-
Rated power
-
Lamp holder
-
Application as button
-
Suitable for surface mounting
-
Built-in battery
-
Light distributor
-
Dimming DSI
-
Ambient temperature during operating
-
Electricity consumption
-
With anti-theft/dismantling protection
-
Suitable for manual operation
-
Electricity consumption
-
Lamp type
-
Type of control gear
-
Dimming Touch and Dim
-
Music capacity
-
Music capacity
-
With bus connection
-
Interface
-
Type of tone
-
Surface protection housing
-
With lighting
-
With control gear
-
Dimming with push-button
-
Voltage protection level L-PE/N-PE
-
Power supply system
-
Surface protection housing
-
Number of actuation points
-
Device width
-
Colour light source
-
Device width
-
Colour light source
-
Device width
-
Dimming manufacturer's proprietary system
-
Nominal voltage AC
-
Device width
-
Colour light source
-
Colour light source
-
Adjustable
-
Exchangeable control gear
-
Colour light source
-
Device width
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Material cover
-
Device height
-
Dimming 0-10 V
-
Nominal voltage DC
-
Built-in transformer
-
Suitable for mounting on PCB
-
Device height
-
Built-in transformer
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Max. continuous voltage AC
-
Device depth
-
Device depth
-
Device depth
-
Max. transmission range
-
Device depth
-
Device depth
-
Max. continuous voltage DC
-
Number of poles
-
Dimming DMX
-
Height/depth
-
Type of grid
-
Number of poles
-
Height/depth
-
Height/depth
-
Separate earthing connection
-
Number of auxiliary contacts as normally open contact
-
With complemantary luminous signal
-
Flush-mounted installation
-
Voltage protection level
-
Suitable for switch
-
Number of auxiliary contacts as normally closed contact
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Dimming potentiometer (integrated)
-
Nominal current
-
Voltage protection level L-N
-
Concurrently switching neutral conductor
-
Modular version
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Colour temperature
-
Dimming LineSwitch
-
Unlocking method
-
Unlocking method
-
Unlocking method
-
Suitable for venetian shutter switch
-
RAL-number (similar)
-
Category type 3
-
Suitable for indication element
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Dimming mains voltage modulation
-
With interference suppressor filter
-
Number of modules (module system)
-
Suitable for movement sensor
-
Supplied remote control
-
Housing colour
-
Max. lamp power
-
Max. lamp power
-
Suitable for emergency lighting
-
Max. lamp power
-
Housing colour
-
Max. lamp power
-
Dimming programmable
-
Connectable conductor cross section solid-core
-
Dimming RF
-
Mechanical coding
-
With IR sensor
-
Dimming Sine Wave Reduction
-
Colour coding
-
Shielded housing
-
Number of buttons
-
Dimming Zigbee
-
Built-in width
-
Suitable for ceiling mounting
-
Max. conductor cross section solid (solid, stranded)
-
Protection class
-
No dim function
-
Max. conductor cross section flexible (fine-strand)
-
Protection class
-
Compatible with Apple HomeKit
-
With remote signalling contact
-
Dimming DALI-2
-
Compatible with Google Assistant
-
Signalling at the device
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With display
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
Filament test according to IEC 60695-2-11
-
Suitable for lamp power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
Built-in height/depth
-
Built-in height/depth
-
Rated ambient temperature according to IEC 62722-2-1
-
With air slots
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
With socket outlet
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Auto switch
-
Control mode
-
Loudness setting
-
Addressable
-
Addressable
-
Number of ringtones
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Programming way
-
Programmable
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Self-contained pilot light Mosaic - with high power blue LED - 2 modules - white
Videoprojector switch Mosaic - 2 modules - white
Attenuator Mosaic - 100 V - 25 W- 2 modules - white
Attenuator Arteor - 100 V - 25 W- 2 modules - magnesium
Attenuator Arteor - 100 V - 25 W- 2 modules - white
Voltage surge protector Mosaic -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white
Replacement modules for surge protector Mosaic - 2 modules
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 10 A - 2 mod - white
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 mod - white
Illuminated signs Mosaic - 230 V~ - white LEDs - 5 modules - white
Illuminated signs Mosaic - 230 V~ - blue LEDs - 5 modules - white
Illuminated signs Mosaic - 230 V~ - red/green LEDs - 2 modules - white
Living Now-BUZZER 230VAC 8VA
Control indicator Arteor for room management - to be equipped with key cover
Cable outlet Mosaic - Ø8 mm wire outlet - 1 module - white
DERIVATEUR
Indicator light Mosaic - 4 colour labels - single ind. 230 V- 1 mod-white antiB
Indicator light Mosaic - 4 colour labels - double ind. 230 V- 1 mod-white antiB
Passage lighting Soliroc - for lighting a staircase - 250 V~ - IP 55 - 5 mod
Indicator light Mosaic -with 4 colour labels - single ind. 12-24 V- 1 mod -white
Indicator light Mosaic-4 colour labels - double ind. 12/24 V- 1 mod-White antiB
Bulkhead Mosaic - 12-24 V~/= - 0.6 W - 2 modules - Red
Bulkhead Mosaic - 12-24 V~/= - 0.6 W - 2 modules - White
Bulkhead Mosaic - 12-24 V~/= - 0.6 W - 2 modules - Green