Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
LCS³
LEGRAND
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
REF. 033490
EAN.
3414971717060
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ethernet | Yes |
---|---|
Number of ports 10/100 Mbps RJ45 | 0 |
Number of ports 10/100/1000 Mbps RJ45 | 10 |
Number of ports 1000 Mbps RJ45 | 0 |
Number of ports 10 Gbps Mini GBIC | 0 |
Number of ports 100/1000 Mbps Mini GBIC | 0 |
Number of ports 1000 Mbps Mini GBIC | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 |
Number of ports 1000 Mbps GBIC | 0 |
Number of ports 10/100 Mbps M12 | 0 |
Number of ports 100 Mbps SC | 0 |
Number of ports 1000 Mbps SC (SX) | 0 |
Number of ports 1000 Mbps SC (LX) | 0 |
Number of ports 100 Mbps ST | 0 |
Number of ports 100 Mbps POF | 0 |
Number of ports 1000 Mbps POF | 0 |
Number of other ports | 3 |
Power over Ethernet (PoE) | 802.3 at (PoE+) |
---|---|
Number of ports PoE | 8 |
Max. PoE power | 130 W |
Mounting method | 482.6 mm (19 inch) mounting |
Number of module slots | 1 |
Layer 2 | Yes |
Layer 3 | Yes |
Manageable | Yes |
Height | 44 mm |
Width | 220 mm |
Depth | 240 mm |
Operating / setting temperature | 0-40 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Colour | Black |
Documentation
5 documents
Technical Sheet
Technical Guide
Technical Sheet
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION