Programmable time switch - horiz. dial - daily prog. - no working reserve
LEGRAND
Programmable time switch - horiz. dial - daily prog. - no working reserve
REF. 412812
EAN.
3245064128124
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-50 Hz |
60 min program | No |
24 h program | Yes |
Weekly program | No |
Annual program | No |
Mains synchronous | Yes |
Quartz controlled | No |
Contact type | Change-over contact |
Shortest switching time channel 1 | 30 min |
Program shift divide 1 | 15 min |
Automatic switching summer-/winter time | No |
Suitable for manual operation | Yes |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
---|---|
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 3 |
Width | 52.5 mm |
Height | 83 mm |
Depth | 60 mm |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-60 °C |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 1.5-4 mm² |
Connection type | Cable |
Label space/information surface | No |
Connected object | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION