| Mounting method | DIN rail |
|---|---|
| Number of channels | 1 |
| Supply voltage | 230-230 V |
| Voltage type (supply voltage) | AC |
| Frequency supply voltage | 50-50 Hz |
| 60 min program | No |
| 24 h program | Yes |
| Weekly program | No |
| Annual program | No |
| Mains synchronous | Yes |
| Quartz controlled | No |
| Shortest switching time channel 1 | 15 min |
| Program shift divide 1 | 15 min |
| Automatic switching summer/winter time | No |
| Suitable for manual operation | Yes |
| Switching preselection | Yes |
| Nominal switching current at 250 V AC | 16 A |
| Potential free switch contact | Yes |
|---|---|
| Degree of protection (IP) | IP20 |
| Width in number of modular spacings | 1 |
| Width | 17.5 mm |
| Height | 83 mm |
| Depth | 60 mm |
| Operating / setting temperature | -10-55 °C |
| Storage temperature | -10-60 °C |
| Electric supplying direction | By the top |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity | 1.5-4 mm² |
| Connection type | Cable |
| Label space/information surface | No |
| Connected object | No |