Skip to main content
Logo print

Programmable time switch digital disp. -230V~ -multifunction 2x28 prog.-2 output

- LEGRAND

Programmable time switch digital disp. -230V~ -multifunction 2x28 prog.-2 output

REF. 412641 EAN. 3245064126410
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method DIN rail
Number of channels 2
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Frequency supply voltage 50-60 Hz
Autonomy in years 5
Accuracy per day 0.1 s
Text guidance in display Yes
External programming Yes
With memory card No
60 min program No
24 h program Yes
Weekly program Yes
Annual program Yes
Holiday program Yes
Impulse program No
Cycle program Yes
Astro program No
Random program Yes
Hour meter Yes
Mains synchronous Yes
Quartz controlled Yes
Radio-controlled No
Radio-controlled (DCF77) No
GPS (global positioning system) No
Contact type Change-over contact (NO/NC)
Shortest switching time channel 1 0.01666 min
Number of memory locations 56
Automatic switching summer-/winter time Yes
Suitable for manual operation Yes
External pushbutton input No
Switching preselection Yes
Nominal switching current at 250 V AC 16 A
Potential free switch contact Yes
Degree of protection (IP) IP20
Width in number of modular spacings 2
Width 35.6 mm
Height 83 mm
Depth 60 mm
Operating / setting temperature -20-55 °C
Storage temperature -20-60 °C
Electric supplying direction Other
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 1.5-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator Yes
Connected object No
Application store for download Not applicable

Documentation

2 documents
Instruction Use
292556FR-03.pdf pdf (1.2 Mo)
Instruction Use
292556GB-03.pdf pdf (1.18 Mo)
2 documents
Catalogue Commercial Page
ex223001_0100.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0101.pdf pdf (0.09 Mo)
2 documents
3D Autocad
412722.dwg dwg (0.11 Mo)
3D Autocad
412641.dwg dwg (0.07 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details